Smart Heating by Danfoss

Danfoss Eco™

knows when to keep you comfortably warm.


Danfoss Eco™ wins the Red Dot Communication Design award 2018

RRP from €39,90

Buy now

How does Danfoss Eco work?

Watch the film to find out

Best-in-class

Temperature stability for improved
comfort and energy savings

 

The Danfoss Eco™ App
- easy control of your thermostat

You can easily download the Danfoss Eco™ App
for free and try it out in demo mode

4 simple installation steps and you're ready to go

  1. 1

    Disconnect your old thermostat from your radiator

    vector-smart-object2.png
  2. 2

    Find the right adapter and mount it on the valve

    vector-smart-object4.png
  3. 3

    Mount the new Danfoss Eco™ and turn until you hear a click

    vector-smart-object1.png
  4. 4

    Download the Danfoss Eco™ App and schedule your thermostat

    vector-smart-object3.png

 

Danfoss EcoTM is compatible with 90%
of all radiators valves

What types of valves do you have on your radiators?

Manual valve
Thermostatic radiator valve

Manual valve

If your radiators have non-thermostatic handles or bottom-mounted radiator valves, you will need to have your valves exchanged before fitting Danfoss EcoTM. We recommend using a professional installer to change your valves.

Thermostatic radiator valve

If your radiators are controlled with a thermostatic handle you can easily fit the intelligent Danfoss EcoTM thermostat. The Danfoss EcoTM includes adapters for standard valves from Danfoss (RA, RAV, RAVL, RTD) as well as valves from TA Heimeier, Honeywell, Oventrop (M30x1.5), Herz, Giacomini, Caleffi, Comap, Orkli and MMA.

Product description

Danfoss Eco™ is the easy way to smart radiator heating. The new and improved thermostat offers you durable and elegant design.

The integrated 180-degree rotatable display makes it easy for you to read the display on the thermostat from any angle. And if you prefer to adjust your Danfoss Eco™ thermostat manually, you can use the turn wheel to set the desired temperature.

180-display.png

Key features

  • c_icon16.png Up to 30% energy savings
    (advanced heating control software)
  • 9_banner_specIcons2_120_120.png In-home control of your radiator heating
    - schedule to fit your life
  • 9_banner_specIcons3_120_120.png Easy control of each individual radiator
    via app on smartphone with Bluetooth technology
  • 9_banner_specIcons4_120_120.png Bluetooth for thermostat programming 
    < 10m
  • c_icon14.png Easy and fast installation
  • 9_banner_specIcons6_120_120.png Low noise level
    < 30dB
  • 9_banner_specIcons7_120_120.png Manual thermostat adjustment
    with turn wheel solution
  • savings-icon-4.png

    Data encryption

    The wireless connection to your Danfoss Eco™ thermostat is protected by the latest encryption technology.

  • savings-icon-5.png

    Security via pin code

    A PIN code assigned by the user ensures that only authorized persons can make changes to the system.

  • savings-icon-6.png

    Personal data

    User data, such as temperature or set points, is only stored in the thermostat, and only you can access it.

Better safe than sorry

In addition to data protection during communication between your smartphone and the Danfoss Eco™ thermostat, we ensure the highest level of security by continuously monitoring and improving our technical and organisational security measures.

 

How to get Danfoss Eco™?

Buy online. Delivered to your home

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required